Manually start/stop joining
When you first power on your Decora Smart Zigbee device or perform a factory reset, the Status light will automatically flash green. This indicates the Decora Smart Zigbee device is in joining mode. It will remain in this state for 30 minutes or until the Decora Smart Zigbee device is added to a network. To manually start or stop joining mode, perform the following steps:
1. Prepare the device to start/stop joining mode
Press and hold the top of the paddle (if wall switch) or back-lit button (if plug-in device) for 7 seconds. Status light will turn amber. Release.
2a. Start Joining Mode
To start joining mode tap the top of the paddle (if wall switch) or back-lit button (if plug-in device)
1 time. The status light will flash green rapidly to indicate it is in joining mode.
2b. Stop Joining Mode
To stop joining mode tap the top of the paddle (if wall switch) or back-lit button (if plug-in device)
1 time. The dimmer will leave joining mode.
NOTE: the device can still be operated manually even if not joined to a hub.